Pro Hobby Flat Lead Pliers (Part Numbers)

Pro Hobby Flat Lead Pliers

This small, authentic tool utilizes special alloy, Marutolloy.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HF-D04

Part Number
HF-D04
Part NumberStandard Unit PriceVolume DiscountShipping Days?Weight
(g)

20.67 €

5 Days 55

Loading...

  1. 1

Basic information

Product Category Pliers Plier Type Longnose pliers Overall Length(mm) 124
With or without Spring Available With/without tip claw replacement function NA A(mm) 124
B(mm) 28.5 C(mm) 50 D(mm) 6

This page is Pro Hobby Flat Lead Pliers, part number HF-D04.
You can find the detail information about specifications and dimensions on part number HF-D04.

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support