Micro Nipper (Two-Component Handle) (Part Numbers)

Micro Nipper (Two-Component Handle)

High quality grip specification Micro Nippers with an emphasis on a fitting feel.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MNC-A05

Part Number
MNC-A05
Part NumberStandard Unit PriceVolume DiscountShipping Days?Weight
(g)

19.61 €

4 Days 85

Loading...

  1. 1

Basic information

Product Category Nippers Plier Type Longnose pliers Nipper Type Nippers
Overall Length(mm) 129 With or without Spring NA Steel Wire Cutting Performance(φ/mm) 1.6
Copper Wire Cutting Performance(φ/mm) 0.2~2.0 With/without tip claw replacement function NA A(mm) 129
B(mm) 14 C(mm) 53 D(mm) 6.5
E(º) 23

This page is Micro Nipper (Two-Component Handle), part number MNC-A05.
You can find the detail information about specifications and dimensions on part number MNC-A05.

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support