• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 0:00 to 16:00 (CET) 25/2/2018. We apologize for the inconvenience.

Micro Nipper (Thin Blade Type) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MN-B05

Part Number
MN-B05
Part NumberStandard Unit PriceVolume DiscountShipping Days?Weight
(g)

20.58 €

4 Days 70

Loading...

  1. 1

Basic information

Product Category Nippers Plier Type Longnose pliers Overall Length(mm) 127
Steel Wire Cutting Performance(φ/mm) 1.4(연철선) Copper Wire Cutting Performance(φ/mm) 0.2-1.6(연동선) A(mm) 127
B(mm) 13 C(mm) 50 D(mm) 6.5
E(º) 25 사이즈(mm) 125

This page is Micro Nipper (Thin Blade Type), part number MN-B05.
You can find the detail information about specifications and dimensions on part number MN-B05.

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support