• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Wiper Insert For CoroMill 390

Wiper Insert For CoroMill 390

[Features]
Insert for CoroMill 390.
A sharp cutting edge with low resistance.
The precise helical design of the blade tip delivers dimensional accuracy as close as possible to precision-polishing solid tools.
For face milling, shoulder cutting and grooving.
An insert for universal cutters. Can be used for any kind of machining or work material.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R390-11T308E-PLW-1025

Part Number
R390-11T308E-PLW-1025
Part NumberStandard Unit PriceVolume DiscountShipping Days?Features of the blade tip

24.20 €

7 Days The Sharpest and Most Precise Blade

Loading...

  1. 1

Basic information

Shape (initial letter of model number) Other Clearance angle 21° work material Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material
Available corners 2 Tip Thickness S(mm) 3.5 Corner R(mm) 0.8
Detailed Material GC1025 Dimensions la(mm) 11 Wiper Length BS(mm) 8.6
Tip hand (right or left) Right-hand Dimensions iW(mm) 6.8 Tip Size 11
Machining State Wiper

This page is Wiper Insert For CoroMill 390, part number R390-11T308E-PLW-1025.
You can find the detail information about specifications and dimensions on part number R390-11T308E-PLW-1025.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360