• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

CoroTurn TR Diamond Shaped 55°

CoroTurn TR Diamond Shaped 55°

[Features]
CoroTurn TR, CBN insert
Diamond shaped 55° insert
Precision class
Positive insert
For machining high-hardness materials
For finishing
For profiling

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TR-DC1308S01020F-7025

Part Number
TR-DC1308S01020F-7025
Part NumberStandard Unit PriceVolume DiscountShipping Days?

-

7 Days

Loading...

  1. 1

Basic information

Shape D (55° Diamond-Shape) Application Outer Diameter/Inner Diameter Available corners 2
work material High Hardness Material Breaker Use Finish Rake angle Pozidriv
Cutting Direction No-hand Nose R 0.8 s (Chip Thickness)(mm) 5.5
Tip Size 13 Material type 7025 Blade tip processing Negative land + Round honing
Tip relief angle(°) 7 Negative land width(mm) 0.1 Negative land angle(°) 20
Cutting Width(mm) 3 Maximum Cutting(mm) 0.8

This page is CoroTurn TR Diamond Shaped 55°, part number TR-DC1308S01020F-7025.
You can find the detail information about specifications and dimensions on part number TR-DC1308S01020F-7025.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360