• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

CoroThread 266 V-Shaped 55° Without Finishing Blade (Part Numbers)

CoroThread 266 V-Shaped 55° Without Finishing Blade

[Features]
CoroThread 266, insert for threading
Solid carbide-coated insert
Newly designed inserts with improved ease of mounting and a guide rail with high clamp rigidity
For inner-diameter threading
Without finishing blade, for 55° threads
Machining pitch: for 7-4 threads

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
266LG-16VW01A001M-1125
266RG-16VW01A001M-1125
266RG-16VW01C001M-1125
Part NumberStandard Unit PriceVolume DiscountShipping Days?Cutting Direction O.D./ I.D. (For Threading) Number of threads (for threading) s (Chip Thickness)
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Fixing hole diameter d1
(mm)
Theoretical screw height HA
(mm)
Difference in Screw Height HB
(mm)
Other Nose R
(mm)

30.85 €

7 Days Right-handOuter Diameter28-14TPI3.97160.375GC11254.41.680.130.11

30.85 €

7 Days Right-handOuter Diameter28-14TPI3.97160.375GC11254.41.680.130.11

30.85 €

7 Days Right-handOuter Diameter28-14TPI3.97160.375GC11254.41.680.130.11

Loading...

  1. 1

Basic information

Shape T (Triangle) Application Threading Available corners 3
work material Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy Nose R Other Specifications No finishing blade

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360