• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Insert For CoroMill 176

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
176M50-N120610E-PM-1030
176M70-N170614E-PM-1030
Part NumberStandard Unit PriceVolume DiscountShipping Days?Corner R
(mm)
Dimensions iW
(mm)
Dimension L
(mm)
Module

-

7 Days 1.012.220.15

-

7 Days 1.417.126.37

Loading...

  1. 1

Basic information

Shape (initial letter of model number) Other Clearance angle Other work material Steel
Available corners 1 Tip Thickness S(mm) 5.5 Detailed Material GC1030
Tip hand (right or left) No-hand

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360