• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

CoroMill 200 Tip

CoroMill 200 Tip

Click on this image to zoom in.

Click on this image to zoom in.

  • RCHT1606M0ML2030
  • RCKT10T3M0MM2030, RCKT2006M0KH3040
Suitable not only for general milling machines but also for mould making, first recommendation for roughing.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RCHT10T3M0-ML-2040
RCHT1204M0-CB50
RCHT1606M0-ML-2040
RCHT2006M0-ML-2040
RCKT10T3M0-PM-4220
RCKT10T3M0-PM-S30T
RCKT10T3MOWM530
RCKT1204M0-KH-1020
RCKT1204M0-PH-4220
RCKT1204M0-PM-S30T
RCKT1204M0-PM-S40T
RCKT1204MO-PM-J048
RCKT1204MOKH3040
RCKT1204MOMM2030
RCKT1204MOMM2040
RCKT1204MOWM235
RCKT1204MOWMH10F
RCKT1606M0-PM-S30T
RCKT1606M0-PM-S40T
RCKT1606MO-6190
RCKT1606MO-KH-3040
RCKT2006M0-KH-1020
RCKT2006M0-KM-1020
RCKT2006M0-KM-3040
RCKT2006M0-PH-4220
RCKT2006M0-PM-4220
RCKT2006MOMM2040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shape (initial letter of model number) Clearance angle work material Available corners Diameter of Inscribed Circle iC
(mm)
Tip Thickness S
(mm)
Detailed Material Tip Size Machining State Details Type Trusco Code

17.74 €

10 8 Days R (Circular)C (7°)Stainless Steel / Heat-resistant alloy, titanium alloyOther103.97GC204010Light--

97.10 €

10 9 Days R (Circular)C (7°)Cast Iron / High Hardness MaterialOther124.76CB5012Medium--

27.01 €

10 9 Days R (Circular)C (7°)Stainless Steel / Heat-resistant alloy, titanium alloyOther166.35GC204016Light--

35.37 €

10 9 Days R (Circular)C (7°)Stainless Steel / Heat-resistant alloy, titanium alloyOther206.35GC204020Light--

12.70 €

10 6 Days R (Circular)C (7°)Steel / Cast Iron / High Hardness MaterialOther103.97GC422010Medium--

14.86 €

10 8 Days R (Circular)C (7°)Heat-resistant alloy, titanium alloyOther103.97S30T10Medium--

12.36 €

10 12 Days ---------For milling cutter/for profiling/die machining/medium to light machining614-1714

15.85 €

10 11 Days R (Circular)C (7°)Cast IronOther124.76GC102012Heavy--

15.85 €

10 9 Days R (Circular)C (7°)Steel / Cast Iron / High Hardness MaterialOther124.76GC422012Heavy--

15.85 €

10 9 Days R (Circular)C (7°)Heat-resistant alloy, titanium alloyOther124.76S30T12Medium--

18.64 €

10 8 Days R (Circular)C (7°)Heat-resistant alloy, titanium alloyOther124.76S40T12Medium--

23.40 €

10 6 Days ---------CORO-MILL 200 tip.610-5785

21.35 €

10 12 Days ---------For milling cutter/for profiling/die machining/medium to light machining156-7870

19.80 €

10 12 Days ---------For milling cutter/for profiling/die machining/medium to light machining172-6391

19.80 €

10 12 Days ---------For milling cutter/for profiling/die machining/medium to light machining172-6404

17.99 €

10 12 Days ---------For milling cutter/for profiling/die machining/medium to light machining153-1298

15.81 €

10 12 Days ---------For milling cutter/for profiling/die machining/medium to light machining227-2610

23.05 €

10 9 Days R (Circular)C (7°)Heat-resistant alloy, titanium alloyOther166.35S30T16Medium--

23.05 €

10 9 Days R (Circular)C (7°)Heat-resistant alloy, titanium alloyOther166.35S40T16Medium--

57.58 €

10 6 Days R (Circular)C (7°)Cast IronOther166.35CB6190-Medium--

30.98 €

10 12 Days ---------For milling cutter/for profiling/die machining/medium to light machining610-5793

35.23 €

10 8 Days R (Circular)C (7°)Cast IronOther206.35GC102020Medium--

30.06 €

10 9 Days R (Circular)C (7°)Cast IronOther206.35GC102020Medium--

33.79 €

10 9 Days R (Circular)C (7°)Cast Iron / High Hardness MaterialOther206.35GC304020Medium--

30.06 €

10 9 Days R (Circular)C (7°)Steel / Cast Iron / High Hardness MaterialOther206.35GC422020Heavy--

30.06 €

10 9 Days R (Circular)C (7°)Steel / Cast Iron / High Hardness MaterialOther206.35GC422020Medium--

37.52 €

10 12 Days ---------For milling cutter/for profiling/die machining/medium to light machining172-6439

Loading...

  1. 1

Tech Support