Super DANPURON No. 3705 Super【10 Pieces Per Package】

Super DANPURON No. 3705 Super

OPP pressure-sensitive adhesive tape produced outside Japan. Features superior sealing performance for cardboard boxes and high adhesion properties even in high temperature environments. Environmentally friendly tape which uses no solvents in the adhesive compound.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3705-38-50-BR

Part Number
3705-38-50-BR
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Features Stretch Amount Of Content

17.07 €

10 Pieces Per Package

4 Days The product features superior sealing of cardboard and demonstrates high adhesion even in high temperature environments. The product exhibits excellent cost performance. The product is gentle for tape manufacturing environments, where no solvents are used.150%1 Pack (10 pcs)

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Color Brown-based Width(mm) 38
Length(m) 50 Thickness(mm) 0.09 Adhesiveness 8.25N/25mm
Tensile Strength 166.7N/25mm Holding Force 0.2 mm/30 min Rewinding Force 3.05N/25mm
Amount Of Content 1 Pack (10 pcs)

This page is Super DANPURON No. 3705 Super, part number 3705-38-50-BR.
You can find the detail information about specifications and dimensions on part number 3705-38-50-BR.

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support