Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
CSDNN2525M12-4 |
CSDNN3225P12-4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shank height (mm) | Function Height (mm) | Function Length (mm) | |
---|---|---|---|---|---|---|---|
240.52 € | 1 | 6 Days | 25 | 25 | 150 | ||
240.52 € | 1 | 8 Days | 32 | 32 | 170 |
Loading...
Applicable Tip Shape | S (Rectangular) | Application | Outer Diameter | Clamp Shape | Clamp-on |
---|---|---|---|---|---|
Cutting Direction | No-hand | Shank width(mm) | 25 | Rake angle(°) | -6 |
Blade Inclination Angle(°) | -6 | Lead Angle(°) | 45 | Cutting Angle(°) | 45 |
Clearance angle(°) | 0 | Function Width(mm) | 12.8 | Dimension L3(mm) | 36.5 |
Tip Size | 12 | Gauge Chip | SNGN 12 07 08 | Torque(Nm) | 3.9 |