Sandvik, T-Max P, Cutting Unit, Turning, C-PCRNR/L-HP

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C6-PCRNL-35065-16HP
C6-PCRNL-35065-19HP
C6-PCRNR-35065-16HP
C6-PCRNR-35065-19HP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Direction Tip Size iC Gauge Chip Torque
(Nm)
Mass
(Kg)

661.20 €

1 8 Days Left-hand165/8CNMG 16 06 125.01.4

661.20 €

1 8 Days Left-hand193/4CNMG 19 06 1210.01.3

661.20 €

1 6 Days Right-hand165/8CNMG 16 06 125.01.4

661.20 €

1 8 Days Right-hand193/4CNMG 19 06 1210.01.3

Loading...

  1. 1

Basic information

Applicable Tip Shape C (80° Diamond-Shape) Application Outer Diameter Clamp Shape Pin Lock
Applicable Tip Clearance Angle Type Negative Rake angle(°) -6 Blade Inclination Angle(°) -6
Lead Angle(°) 15 Cutting Angle(°) 75 Function Width(mm) 35
Function Length(mm) 65 Coolant Inlet Style In the axial direction from the center Dimension Dm2 min mm 4)(mm) 190
Dimensions D 5m(mm) 63

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360