Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
S25TCTFPL16
Part Number
|
---|
S25TCTFPL16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Minimum Machining Diameter | Cutting Direction | Overall Length L1 | Shank diameter | Protrusion length (L/D) | Torque (Nm) | Function Length (mm) | Dimensions f1 (mm) | Tip Size (mm) | Tip Size iC | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
220.73 € | 1 | 12 Days | 32 | Left-hand | 300 | 25 | 49~100 | 5 | 300 | 17 | 16 | 41706 | 1.2 |
Loading...
Applicable Tip Shape | T (Triangle) | Application | Internal Diameter / Inner diameter profiling | Clamp Shape | Clamp-on |
---|---|---|---|---|---|
Clearance angle | 11° | Lubrication Hole Y/N | N/A | Specifications | Steel (Without Oil Hole) |
Cutting Angle(°) | 91 | Tool Lead Angle(°) | -1 | Maximum Ramping Angle(°) | 0 |
Function Height(mm) | 0 |
This page is T-Max S Boring Tool Bit For Turning S..CTFPR / L, part number S25TCTFPL16.
You can find the detail information about specifications and dimensions on part number S25TCTFPL16.
Configure
Basic Attributes
Type
Minimum Machining Diameter
Cutting Direction
Overall Length L1
Shank diameter
Protrusion length (L/D)
Torque(Nm)
Function Length(mm)
Dimensions f1(mm)
Tip Size(mm)
Tip Size iC
Filter by standard shipping days
Optional Attributes
Part Number |
---|
S16RCTFPL11 |
S16RCTFPR11 |
S25TCTFPR16 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Minimum Machining Diameter | Cutting Direction | Overall Length L1 | Shank diameter | Protrusion length (L/D) | Torque (Nm) | Function Length (mm) | Dimensions f1 (mm) | Tip Size (mm) | Tip Size iC | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
162.02 € | 1 | 6 Days | 20 | Left-hand | 200 | 16 | 32.5~64 | 3.5 | 200 | 11 | 11 | 41643 | 0.086 | ||
157.70 € | 1 | 12 Days | 20 | Right-hand | 200 | 16 | 32.5~64 | 3.5 | 200 | 11 | 11 | 41643 | 0.4 | ||
220.73 € | 1 | 12 Days | 32 | Right-hand | 300 | 25 | 49~100 | 5 | 300 | 17 | 16 | 41706 | 1.2 |