CoroTurn SL 570-3C-40CR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
570-3C50760-40CR
570-3C50861-40CR
570-3C601040-40CR
570-3C60920-40CR
Part NumberStandard Unit PriceVolume DiscountShipping Days?Minimum Machining Diameter Overall Length Shank diameter Protrusion length (L/D) Details Type Weight
(kg)
Dimensions lTh
(mm)
Dimensions Dth
(mm)
Dimensions f21
(mm)
Dimensions l4
(mm)
dmt
(mm)

18,314.81 €

13 Days 6076050600Short Type12.523G1/2"531140

25,661.60 €

13 Days 6086150700Long Type15.423G1/2"531140

32,107.80 €

13 Days 72104060840Long Type25.829G3/4"1038040

-

12 Days 7292060720Short Type2129G3/4"1038040

Loading...

  1. 1

Basic information

Application Internal Diameter Lubrication Hole Y/N Available Specifications Carbide reinforced vibration proofed boring bit circular shank

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360