• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

CoroTurn SL 570-3C-CR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
570-3C25380CR
570-3C25430CR
570-3C32480CR
570-3C32544CR
570-3C40608CR
570-3C40688CR
Part NumberStandard Unit PriceVolume DiscountShipping Days?Minimum Machining Diameter Overall Length Shank diameter Protrusion length (L/D) Details Type Weight
(kg)
Dimensions lTh
(mm)
Dimensions Dth
(mm)
Dimensions l4
(mm)
dmt
(mm)

-

12 Days 3238025300Short Type1.712G1/8"15625

-

12 Days 3243025350Long Type1.912G1/8"13025

-

7 Days 4048032384Short Type3.815G1/4"19232

-

12 Days 4054432448Long Type4.215G1/4"18232

-

7 Days 5060840480Short Type6.819G3/8"24840

-

12 Days 5068840560Long Type7.819G3/8"24840

Loading...

  1. 1

Basic information

Application Internal Diameter Lubrication Hole Y/N Available Specifications Carbide reinforced vibration proofed boring bit circular shank

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360