• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

CoroTurn SL 570-4C-40

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
570-4C50430-40
570-4C60510-40
Part NumberStandard Unit PriceVolume DiscountShipping Days?Minimum Machining Diameter Overall Length Shank diameter Protrusion length (L/D) Weight
(kg)
Dimensions lTh
(mm)
Dimensions Dth
(mm)
Dimensions f21
(mm)
dmt
(mm)

-

7 Days 6043050250623G1/2"540

-

7 Days 72510603009.828G3/4"1040

Loading...

  1. 1

Basic information

Application Internal Diameter Lubrication Hole Y/N Available Specifications Anti-vibration boring tool (short type), Round shank
Details Type Front Reduction Type

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360