• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

CoroTurn SL 570 Type Cutting Head, CoroTurn 111 Screw Clamp, 570-SWLPR/L

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

570-SWLPR-16-04

Part Number
570-SWLPR-16-04
Part NumberStandard Unit PriceVolume DiscountShipping Days?Rake angle γ
(°)
Blade Inclination Angle λs
(°)
Gauge Chip Tip tightening torque
(Nm)

247.42 €

13 Days 6-2WPMT 04 02 040.9

Loading...

  1. 1

Basic information

Applicable Tip Shape W (Hexagonal Type) Minimum Machining Diameter 20 Application Internal Diameter
Cutting Direction Right-hand Clamp Shape Screw Clamp Shank diameter 16
Lubrication Hole Y/N Available Cutting Angle(°) 95 Tool Lead Angle(°) -5
Dimensions f1(mm) 11 Dimension L1(mm) 20 Tip Size(mm) 4
Tip Size iC 41643

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360