• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

CoroTurn SL, Quick Change Vibration-Proof Boring Tool Bit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
570-3C1001100
570-3C1001500
570-3C801200
570-3C80880
Part NumberStandard Unit PriceVolume DiscountShipping Days?Minimum Machining Diameter Shank diameter Protrusion length (L/D) Dimensions f1
(mm)
Dimension L1
(mm)
Weight
(kg)
Dimensions Dth
(mm)
dmt
(mm)

-

11 Days 12010056067/88110063.1G3/4"80

-

7 Days 12010080067/88150086.6G3/4"80

-

7 Days 1008080055/74120043.4G3/4"80

-

7 Days 1008056055/7488031.3G3/4"80

Loading...

  1. 1

Basic information

Application Internal Diameter Lubrication Hole Y/N Available Dimension H(mm) 37.5

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360