• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

CoroBore 820, Rough Boring Tool 820-CC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
820-41CC06-C3
820-45CC06-C4
820-56CC09-C4
820-56CC09-C5
820-63CC09-C5
820-63CC09-C6
820-79CC12-C6
820-97CC12-C6
Part NumberStandard Unit PriceVolume DiscountShipping Days?Minimum Machining Diameter Function Length
(mm)
Tip Size
(mm)
Tip Size iC Weight
(kg)
Usable length
(mm)
Gauge Chip Connection Diameter
(mm)
Machining Tolerance Connection Size Tool Diameter Tool Style Coolant Inlet Style

-

12 Days 35486416430.3-CCMT 06 02 0432IT9C340.5820..CC-Cx (1)Coolant Center-Through

-

12 Days 39.5486416430.71.5CCMT 06 02 0440IT9C445820..CC-Cx (2)Coolant Center-Through

-

12 Days 49.5589417060.7-CCMT 09 T3 0840IT9C456820..CC-Cx (1)Coolant Center-Through

-

12 Days 49.51009417061.21.5CCMT 09 T3 0850IT9C556820..CC-Cx (2)Coolant Center-Through

-

12 Days 55669417060.9-CCMT 09 T3 0850IT9C563820..CC-Cx (1)Coolant Center-Through

-

12 Days 5512094170621.5CCMT 09 T3 0863IT9C663820..CC-Cx (2)Coolant Center-Through

-

12 Days 697812416412.1-CCMT 12 04 0863IT9C678.5820..CC-Cx (1)Coolant Center-Through

-

12 Days 869012416412.3-CCMT 12 04 0863IT9C697820..CC-Cx (1)Coolant Center-Through

Loading...

  1. 1

Basic information

Applicable Tip Shape C (80° Diamond-Shape) Application Internal Diameter Clamp Shape Screw Clamp
Lubrication Hole Y/N Available Specifications 3-Flute Boring Tool Set COROMANT CAPTO Cutting Angle(°) 90
Tool Lead Angle(°) 0

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360