• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

CoroBore 820, Rough Boring Tool 820-SC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
820-70SC12-C6
820-79SC09-C5
820-79SC12-C6
820-87SC12-C6
820-97SC12-C8
Part NumberStandard Unit PriceVolume DiscountShipping Days?Minimum Machining Diameter Function Length
(mm)
Tip Size
(mm)
Tip Size iC Weight
(kg)
Usable length
(mm)
Gauge Chip Connection Diameter
(mm)
Machining Tolerance Connection Size Tool Diameter Tool Style Coolant Inlet Style

-

12 Days 6212212416412.11.5SCMT 12 04 0863IT9C670820..SC-Cx (2)Coolant Center-Through

-

12 Days 69709417061.2-SCMT 09 T3 0850IT9C578.5820..SC-Cx (1)Coolant Center-Through

-

12 Days 697812416412.2-SCMT 12 04 0863IT9C678.5820..SC-Cx (1)Coolant Center-Through

-

12 Days 77.57812416412.2-SCMT 12 04 0863IT9C687820..SC-Cx (1)Coolant Center-Through

-

12 Days 869412416413.3-SCMT 12 04 0880IT9C897820..SC-Cx (1)Coolant Center-Through

Loading...

  1. 1

Basic information

Applicable Tip Shape S (Rectangular) Application Internal Diameter Clamp Shape Screw Clamp
Lubrication Hole Y/N Available Specifications 3-Flute Boring Tool Set COROMANT CAPTO Cutting Angle(°) 84
Tool Lead Angle(°) 6

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360