• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

CoroBore XL Fine Boring Tool, Single-Flute Boring Tool Set Coromant Capto 825-TC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
825-215TC11-C6
825-215TC11-C8
825-265TC11-C6
825-265TC11-C8
825-315TC11-C6
825-315TC11-C8
826-200TC11-C6
826-200TC11-C8
826-250TC11-C6
826-250TC11-C8
826-300TC11-C6
826-300TC11-C8
Part NumberStandard Unit PriceVolume DiscountShipping Days?Minimum Machining Diameter Specifications Function Length
(mm)
Tip Size iC Weight
(kg)
Gauge Chip Connection Diameter
(mm)
Connection Size Tool Diameter Tool Style Coolant Inlet Style

-

12 Days 1481 Blade Boring Tool Set - COROMANT CAPTO118416433.7TCMT 11 03 0463C6215825..TC-Cx (XL)Coolant Center-Through

-

12 Days 1481 Blade Boring Tool Set - COROMANT CAPTO130416436.6TCMT 11 03 0480C8215825..TC-Cx (XL)Coolant Center-Through

-

12 Days 1981 Blade Boring Tool Set - COROMANT CAPTO118416434TCMT 11 03 0463C6265825..TC-Cx (XL)Coolant Center-Through

-

12 Days 1981 Blade Boring Tool Set - COROMANT CAPTO130416437.9TCMT 11 03 0480C8265825..TC-Cx (XL)Coolant Center-Through

-

12 Days 2481 Blade Boring Tool Set - COROMANT CAPTO118416434.4TCMT 11 03 0463C6315825..TC-Cx (XL)Coolant Center-Through

-

12 Days 2481 Blade Boring Tool Set - COROMANT CAPTO130416439.1TCMT 11 03 0480C8315825..TC-Cx (XL)Coolant Center-Through

-

12 Days 1481-blade boring tool set, Coromant Capto11841,6433.7TCMT 11 03 0463C6200826..TC-Cx (XL)Coolant center-through

-

12 Days 1481-blade boring tool set, Coromant Capto13041,6436.6TCMT 11 03 0480C8200826..TC-Cx (XL)Coolant center-through

-

12 Days 1981-blade boring tool set, Coromant Capto11841,6434TCMT 11 03 0463C6250826..TC-Cx (XL)Coolant center-through

-

12 Days 1981-blade boring tool set, Coromant Capto13041,6437.9TCMT 11 03 0480C8250826..TC-Cx (XL)Coolant center-through

-

12 Days 2481-blade boring tool set, Coromant Capto11841,6434.4TCMT 11 03 0463C6300826..TC-Cx (XL)Coolant center-through

-

12 Days 2481-blade boring tool set, Coromant Capto13041,6439.1TCMT 11 03 0480C8300826..TC-Cx (XL)Coolant center-through

Loading...

  1. 1

Basic information

Applicable Tip Shape T (Triangle) Application Internal Diameter Clamp Shape Screw Clamp
Lubrication Hole Y/N Available Cutting Angle(°) 92 Tool Lead Angle(°) -2
Dimension H(mm) 104 Tip Size(mm) 11

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360