CoroBore XL Rough Boring Tool, Bridge & Bridge Extension Assembly Type 820-SN

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
820-1020SN15
820-1260SN15
820-780SN15
Part NumberStandard Unit PriceVolume DiscountShipping Days?Minimum Machining Diameter Function Length
(mm)
Weight
(kg)
Gauge Chip Connection Diameter
(mm)
Machining Tolerance Connection Size Bolt Hole Diameter Tool Diameter Tool Style Coolant Inlet Style

3,133.80 €

12 Days 77821836.4SNMG 15 06 0840IT940101.61020820..SN (XL-EXT)Coolant Center-Through

3,149.40 €

12 Days 101821843.8SNMG 15 06 0840IT940101.61260820..SN (XL-EXT)Coolant Center-Through

3,126.01 €

12 Days 53819825.2SNMG 15 06 0840IT940101.6780820..SN (XL-EXT)Coolant Center-Through

Loading...

  1. 1

Basic information

Applicable Tip Shape S (Rectangular) Application Internal Diameter Clamp Shape Cable clamp
Lubrication Hole Y/N Available Specifications 2-Flute Specification Boring Tool Assembled Using Bridge or Bridge Extension Cutting Angle(°) 84
Tool Lead Angle(°) 6 Dimension H(mm) 164 Tip Size(mm) 15
Tip Size iC 41767

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360