• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

CoroBore XL Rough Boring Tool, Bridge & Bridge Extension Assembly Type 820-TC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
820-1020TC22
820-1260TC22
820-780TC22
Part NumberStandard Unit PriceVolume DiscountShipping Days?Minimum Machining Diameter Function Length
(mm)
Weight
(kg)
Gauge Chip Connection Diameter
(mm)
Machining Tolerance Connection Size Bolt Hole Diameter Tool Diameter Tool Style Coolant Inlet Style

-

12 Days 77821836.3TCMT 22 04 0840IT940101.61020820..TC (XL-EXT)Coolant Center-Through

-

12 Days 101821843.7TCMT 22 04 0840IT940101.61260820..TC (XL-EXT)Coolant Center-Through

-

12 Days 53819825.1TCMT 22 04 0840IT940101.6780820..TC (XL-EXT)Coolant Center-Through

Loading...

  1. 1

Basic information

Applicable Tip Shape T (Triangle) Application Internal Diameter Clamp Shape Screw Clamp
Lubrication Hole Y/N Available Specifications 2-Flute Specification Boring Tool Assembled Using Bridge or Bridge Extension Cutting Angle(°) 90
Tool Lead Angle(°) 0 Dimension H(mm) 164 Tip Size(mm) 22
Tip Size iC 41641

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360