• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

CoroBore XL Rough Boring Tool, Bridge Assembly Type 820-SN

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
820-380SN15
820-460SN15
820-540SN15
Part NumberStandard Unit PriceVolume DiscountShipping Days?Minimum Machining Diameter Function Length
(mm)
Weight
(kg)
Gauge Chip Connection Diameter
(mm)
Machining Tolerance Connection Size Bolt Hole Diameter Tool Diameter Tool Style Coolant Inlet Style

-

12 Days 2981149.1SNMG 15 06 0840IT940101.6380820..SN (XL)Coolant Center-Through

-

12 Days 37811910.8SNMG 15 06 0840IT940101.6460820..SN (XL)Coolant Center-Through

-

12 Days 45812412.8SNMG 15 06 0840IT940101.6540820..SN (XL)Coolant Center-Through

Loading...

  1. 1

Basic information

Applicable Tip Shape S (Rectangular) Application Internal Diameter Clamp Shape Cable clamp
Lubrication Hole Y/N Available Specifications 2-Flute Specification Boring Tool Assembled Using Bridge Cutting Angle(°) 84
Tool Lead Angle(°) 6 Dimension H(mm) 164 Tip Size(mm) 15
Tip Size iC 41767

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360