• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

CoroBore XL Rough Boring Tool, Bridge Assembly Type 820-TC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
820-380TC22
820-460TC22
820-540TC22
Part NumberStandard Unit PriceVolume DiscountShipping Days?Minimum Machining Diameter Function Length
(mm)
Weight
(kg)
Gauge Chip Connection Diameter
(mm)
Machining Tolerance Connection Size Bolt Hole Diameter Tool Diameter Tool Style Coolant Inlet Style

-

12 Days 2981149TCMT 22 04 0840IT940101.6380820..TC (XL)Coolant Center-Through

-

12 Days 35811910.7TCMT 22 04 0840IT940101.6460820..TC (XL)Coolant Center-Through

-

12 Days 45812412.7TCMT 22 04 0840IT940101.6540820..TC (XL)Coolant Center-Through

Loading...

  1. 1

Basic information

Applicable Tip Shape T (Triangle) Application Internal Diameter Clamp Shape Screw Clamp
Lubrication Hole Y/N Available Specifications 2-Flute Specification Boring Tool Assembled Using Bridge Cutting Angle(°) 90
Tool Lead Angle(°) 0 Dimension H(mm) 164 Tip Size(mm) 22
Tip Size iC 41641

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360