• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Tork-Loc Collet, Arbor Drawbar Type, Standard

Tork-Loc Collet, Arbor Drawbar Type, Standard

This draw bar specification series is compatible with a broad inner diameter grasp from small diameters of φ12.7 to large diameters of φ113.4. Compared to the short series, the allowable bending is increased and it is resistant to frequent blank operation; thus, this series is recommended for short workpieces requiring restrictors (collet opening regulated type).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AC-2110
AC-2210
AC-2310
AC-2410
AC-2510
AC-2610
AC-2710
AC-2810
AC-2910
Part NumberStandard Unit PriceVolume DiscountShipping Days?Holding Range Required number of collets J Stroke (Maximum) J Stroke (Minimum) A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
J'
(mm)
K L M N P Draw Bar Maximum Thrust
(kN)
Draw Bar Maximum Thrust
(kgf)
Details Type Connector Retaining Ring Lock pin Flange Shaft Dust Seal Standard Expander Restrictor Expander Note

1,003.47 €

8 Days 12.70~16.641023.218.3863.222.49.916.812.711.94~11.9231.885.74~85.7314.33/8-2463.5 P.C.D. for 3/85/16-24 60.3 P.C.D.15.86.33.43350For Light Cutting OnlyCAT.No.AC 162ACAT.No.AC 8186CAT.No.AC 8185CAT.No.AC 159CAT.No.AC 190CAT.No.AC 165CAT.No.AC 167Avoid using the restrictor stopper method as much as possible.

1,031.55 €

8 Days 15.06~19.811223.218.3868.326.910.416.812.714.72~14.7031.885.74~85.7314.33/8-2463.5 P.C.D. for 3/85/16-24 60.3 P.C.D.15.86.33.43350For Light Cutting OnlyCAT.No.AC 162ACAT.No.AC 8186CAT.No.AC 8185CAT.No.AC 259CAT.No.AC 291CAT.No.AC 265CAT.No.AC 267Avoid using the restrictor stopper method as much as possible.

1,043.57 €

8 Days 18.24~25.371823.218.3875.231.712.416.812.717.90~17.8831.885.74~85.7314.33/8-2463.5 P.C.D. for 3/85/16-24 60.3 P.C.D.14.26.35.88600For Light Cutting OnlyCAT.No.AC 362ACAT.No.AC 8186CAT.No.AC 8185CAT.No.AC 359CAT.No.AC 391CAT.No.AC 365CAT.No.AC 367Avoid using the restrictor stopper method as much as possible.

1,059.61 €

8 Days 22.23~31.721235.6730.2490.936.614.222.914.221.47~21.4444.5104.79~104.7819.11/2-20For 1/2 79.2 P.C.D.3/8-24 73.0 P.C.D.19.07.911.761200-CAT.No.AC 462ACAT.No.AC 8486CAT.No.AC 8485CAT.No.AC 459CAT.No.AC 491CAT.No.AC 465CAT.No.AC 467Always use a restrictor type expander when using the restrictor stopper. The maximum diameter of the collet retention range is about 70%.

1,139.80 €

8 Days 28.58~41.251635.6730.2498.841.117.522.914.227.42~27.4044.5104.79~104.7819.11/2-20For 1/2 79.2 P.C.D.3/8-24 73.0 P.C.D.19.07.919.62000-CAT.No.AC 562ACAT.No.AC 8486CAT.No.AC 8485CAT.No.AC 559CAT.No.AC 591CAT.No.AC 565CAT.No.AC 567Always use a restrictor type expander when using the restrictor stopper. The maximum diameter of the collet retention range is about 70%.

1,356.33 €

8 Days 37.29~53.142045.2539.82105.146.020.818.317.335.76~35.7363.5123.84~123.8324.63/4-16For 1/2 95.3 P.C.D.3/8-24 92.1 P.C.D.19.89.529.43000-CAT.No.AC 662ACAT.No.AC 8686CAT.No.AC 8685CAT.No.AC 659CAT.No.AC 691CAT.No.AC 665CAT.No.AC 667Always use a restrictor type expander when using the restrictor stopper. The maximum diameter of the collet retention range is about 70%.

1,436.53 €

8 Days 49.02~72.212945.2539.82113.250.825.416.817.346.87~46.8463.5123.84~123.8324.63/4-16For 1/2 95.3 P.C.D.3/8-24 92.1 P.C.D.19.89.534.33500-CAT.No.AC 662ACAT.No.AC 8686CAT.No.AC 8685CAT.No.AC 759CAT.No.AC 791CAT.No.AC 765CAT.No.AC 767Always use a restrictor type expander when using the restrictor stopper. The maximum diameter of the collet retention range is about 70%.

1,701.18 €

8 Days 65.07~91.263345.2539.82122.757.228.416.817.361.95~61.9476.2139.71~139.7024.63/4-16For 1/2 114.3 P.C.D.3/8-24 92.1 P.C.D.31.79.539.24000-CAT.No.AC 862ACAT.No.AC 8686CAT.No.AC 8685CAT.No.AC 859CAT.No.AC 890CAT.No.AC 865CAT.No.AC 867Always use a restrictor type expander when using the restrictor stopper. The maximum diameter of the collet retention range is about 70%.

1,949.78 €

8 Days 84.12~113.463745.2539.82126.263.528.214.217.380.99~80.9891.9139.71~139.7024.63/4-16For 1/2 114.3 P.C.D.3/8-24 92.1 P.C.D.31.79.539.24000-CAT.No.AC 862ACAT.No.AC 8686CAT.No.AC 8685CAT.No.AC 959CAT.No.AC 990CAT.No.AC 965CAT.No.AC 967Always use a restrictor type expander when using the restrictor stopper. The maximum diameter of the collet retention range is about 70%.

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support