We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

Dual Head Ratchet Handle

Dual Head Ratchet Handle

[Features]
· 170 mm, 250 mm Long Dual Head Ratchet Handle

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CR-3-8-1-2

Part Number
CR-3-8-1-2
Part NumberStandard Unit PriceVolume DiscountShipping Days?

23.32 €

4 Days

Loading...

  1. 1

Basic information

Single Product/Set Classification Single Item Handle Application For handwork Insertion Angle (Shaft measurement when electric drill) (mm) 9.5×12.7
Insertion Angle (Shaft measurement when electric drill) (Inch) 3/8×1/2 Overall length (L dimension)(mm) 250 Details Type Ratchet Type

This page is Dual Head Ratchet Handle, part number CR-3-8-1-2.
You can find the detail information about specifications and dimensions on part number CR-3-8-1-2.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support