• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Cleaning Brush, Overall Length (mm) 165/200

Cleaning Brush, Overall Length (mm) 165/200

Convenient for cleaning inside pipes and tubes by connecting to handle, grip, shaft, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2-109-01
2-109-02
Part NumberStandard Unit PriceVolume DiscountShipping Days?Overall Length
(mm)
Hair length
(mm)
Hair diameter
(mm)
Manufacturer Product Name Part Number Material Amount Of Content

6.53 €

4 Days 2005050Washing Brush LargeLargeHair material / Nylon, Handle / Stainless steel (SUS304) or PP (Polypropylene)1 pc.

5.49 €

4 Days 1653010Washing Brush SmallSmallHair material / Nylon, Handle / Stainless steel (SUS304) or PP (Polypropylene)1 pc.

Loading...

  1. 1

Basic information

Product Type Hand Brush Amount Of Content 1 pc.

Additional Products in this Category

Tech Support