We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

Nylon Disc (Magetano)【5 Pieces Per Package】

Nylon Disc (Magetano)

[Features]
· The mounting of a fan on ceiling air conditioners improves air conditioning efficiency and reduces electricity costs.
· Since the fan works using the draft from the air conditioner, a power supply is not needed.
· The air conditioning temperature range setting can be changed within 1 to 3°C, enabling electricity savings and reduced CO2.
· Can be easily attached and detached with a single screwdriver.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3-1845-01

Part Number
3-1845-01
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Number Contained In A Packet Specifications Application

81.70 €

5 Pieces Per Package

5 Days 1 Box (5 Sheets)Max. Rotational Speed: 12000 rpmRemoves Stubborn Rust/Blackening

Loading...

  1. 1

Basic information

Outer diameter Dimensions(mm) 95 Inner Diameter Dimension(mm) 10 Thickness(mm) 12
Particle Size(#) 120 Equivalent Features Cutting Capacity Emphasis Material Nylon Non woven Fabric
Manufacturer Product Name Nylon Disck Magetano #120 Equivalent Manufacturer Model Number MT100-BK

This page is Nylon Disc (Magetano), part number 3-1845-01.
You can find the detail information about specifications and dimensions on part number 3-1845-01.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support