We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (CET) 25/10/2020. We apologize for the inconvenience.

Scribing Needle with Tip PKW Type

Scribing Needle with Tip PKW Type

Click on this image to zoom in.

Click on this image to zoom in.

Scribing needle that demonstrates outstanding durability with carbide tip.
[Features]
· Facilitates scribing work even on hard steel, glass and the like.
· A durable stylus that causes no abrasion, chipping or burrs.
· Convenient straight and 42° angle scribing needles at both ends.
· The nickel plating of the main unit is rust-resistant and the plastic handle makes it easy to work with.
· Tip: Carbide tip (G2), tip hardness: HRA 87, tip angle: 55°.
[Applications]
· Scribing (line drawing), etc., on steel, brass, plastic, and glass, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PKW

Part Number
PKW
Part NumberStandard Unit PriceVolume DiscountShipping Days?Mass
(g)
Material Application Features 1 Tip angle
(°)

17.64 €

4 Days 70Main Body: Carbon Steel For Mechanical Structures; Tip: Hardened Tip (G2); Tip Hardness: HRA87Marking off (line drawing) of materials such as copper, brass, plastic and glass· Tip is fitted with a carbide tip to facilitate scribing work even on hard steel, glass and the like. · Little wear and does not chip. Also a durable scribing needle that does not cause any burrs.55

Loading...

  1. 1

Basic information

Product Type Pencil Type Scribing Needle Tip specifications Carbide tip Single Product/Set Classification Single Item
Grip Part Length(mm) 80 Grip Part Diameter(mm) φ11

This page is Scribing Needle with Tip PKW Type, part number PKW.
You can find the detail information about specifications and dimensions on part number PKW.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support