• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Steel Wool SS

Steel Wool SS

[Features]
· For use in shading, etc. when adjusting the luster of refurbished areas or working on a grain that has been finished too darkly.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3795200001

Part Number
3795200001
Part NumberStandard Unit PriceVolume DiscountShipping Days?Weight
(g)
Amount Of Content

3.82 €

6 Days 81 pc.

Loading...

  1. 1

Basic information

Product Type Other Width(mm) 65 Depth(mm) 15
Height(mm) 130 JAN Code 4513612104777 Amount Of Content 1 pc.

This page is Steel Wool SS, part number 3795200001.
You can find the detail information about specifications and dimensions on part number 3795200001.

Additional Products in this Category

Tech Support