• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Work Table, Foldable Height Adjustment Type Uniform Load (kg) 150

Work Table, Foldable Height Adjustment Type Uniform Load (kg) 150

Click on this image to zoom in.

Click on this image to zoom in.

  • STPA-1875-II
  • STPA-1875-MI
  • STRA-1875-GI
  • STRA-1875-II
  • Work Table, Foldable Height Adjustment Type Uniform Load (kg) 150
  • Work Table, Foldable Height Adjustment Type Uniform Load (kg) 150
  • Work Table, Foldable Height Adjustment Type Uniform Load (kg) 150

A superior model combining both a height adjustment function and a folding function.
[Features]
· The height is adjusted with knobs without using a tool, and the 4 legs are easy to adjust individually. (50‑mm increments in 7 levels)
· When not in use, the table can be folded for compact storage.
· Can be installed as appropriate for various worksites and users.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
STPA-1260-II
STPA-1260-MI
STPA-1860-II
STPA-1860-MI
STPA-1875-II
STPA-1875-MI
STPA-1890-II
STPA-1890-MI
STPA-960-II
STPA-960-MI
STRA-1260-GI
STRA-1260-II
STRA-1860-GI
STRA-1860-II
STRA-1875-GI
STRA-1875-II
STRA-1890-GI
STRA-1890-II
STRA-960-GI
STRA-960-II
Part NumberStandard Unit PriceVolume DiscountShipping Days?Width (mm) Depth (mm) Top Plate Material Top Panel Color Top Panel Thickness
(mm)
Vertical pitch
(mm)
Mass
(kg)

336.40 €

6 Days 1200600PolyesterIvory2150 (7-step Adjustment Possible)18.4

336.40 €

6 Days 1200600PolyesterWood pattern2150 (7-step Adjustment Possible)18.4

389.49 €

6 Days 1800600PolyesterIvory2150 (7-step Adjustment Possible)23.6

389.49 €

6 Days 1800600PolyesterWood pattern2150 (7-step Adjustment Possible)23.6

419.31 €

6 Days 1800750PolyesterIvory2150 (7-step Adjustment Possible)26.2

419.31 €

6 Days 1800750PolyesterWood pattern2150 (7-step Adjustment Possible)26.2

454.49 €

6 Days 1800900PolyesterIvory2150 (7-step Adjustment Possible)29.8

454.49 €

6 Days 1800900PolyesterWood pattern2150 (7-step Adjustment Possible)29.8

312.20 €

6 Days 900600PolyesterIvory2150 (7-step Adjustment Possible)15.7

312.20 €

6 Days 900600PolyesterWood pattern2150 (7-step Adjustment Possible)15.7

372.21 €

6 Days 1200600PVC sheet adhesionGreen2250 (7-step Adjustment Possible)20

372.21 €

6 Days 1200600PVC sheet adhesionIvory2250 (7-step Adjustment Possible)20

429.47 €

6 Days 1800600PVC sheet adhesionGreen2250 (7-step Adjustment Possible)27.2

429.47 €

6 Days 1800600PVC sheet adhesionIvory2250 (7-step Adjustment Possible)27.2

462.03 €

6 Days 1800750PVC sheet adhesionGreen2250 (7-step Adjustment Possible)30.8

462.03 €

6 Days 1800750PVC sheet adhesionIvory2250 (7-step Adjustment Possible)30.8

509.32 €

6 Days 1800900PVC sheet adhesionGreen2250 (7-step Adjustment Possible)34.2

509.32 €

6 Days 1800900PVC sheet adhesionIvory2250 (7-step Adjustment Possible)34.2

328.47 €

6 Days 900600PVC sheet adhesionGreen2250 (7-step Adjustment Possible)16.7

328.47 €

6 Days 900600PVC sheet adhesionIvory2250 (7-step Adjustment Possible)16.7

Loading...

  1. 1

Basic information

Product Type Folding work bench Uniform Load(kg) 150 Assembly / Completion Assembly type
Main body: option Main Body Leg Material Steel Leg color Ivory

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support