• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Miracle Wiper Plus Four-Fold Type

Miracle Wiper Plus Four-Fold Type

Click on this image to zoom in.

Click on this image to zoom in.

  • Miracle Wiper Plus Four-Fold Type
  • Miracle Wiper Plus Four-Fold Type

· Wipes comprised of highly absorbent cotton with split microfibers good at scraping away grime.
· Highly water and oil absorbent. The split fibers exhibit extremely high wiping performance.
· Can be used for a wide range of tasks from rough wiping to finish wiping

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MP100
MP200
Part NumberStandard Unit PriceVolume DiscountShipping Days?Details Type Sheet size
(mm)
Material Details Amount Of Content

99.89 €

23 Days 4-Fold Moderately Thick Type275×400Cotton + Polyester Fiber1 case (100 sheets x 6 bags)

192.41 €

23 Days 4-Fold Thick Type280×400Cotton + Polyester Fiber1 case (50 sheets x 18 bags)

Loading...

  1. 1

Basic information

Product Type Paper waste Shape Sheet Type Dry
Color White

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support