• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Roll Wiper for Mounting

Roll Wiper for Mounting

· Made using non-woven fabric material with high wiping performance
· Has an excellent balance of strength between lengthwise and crosswise fibers

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TH50-270-30

Part Number
TH50-270-30
Part NumberStandard Unit PriceVolume DiscountShipping Days?Size
(mm)
Cloth material details (Raw material) Amount Of Content

576.37 €

10 Days 270TENCEL + Polypropylene20 pcs.

Loading...

  1. 1

Basic information

Product Type Non-woven waste Shape Roll Type Dry
Color White Length(m) 30 Width(mm) 38
Amount Of Content 20 pcs.

This page is Roll Wiper for Mounting, part number TH50-270-30.
You can find the detail information about specifications and dimensions on part number TH50-270-30.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support