• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Clean Unit, Compatible with Class 100

Clean Unit, Compatible with Class 100

Unit wipes made with knitted polyester fibers for excellent absorbency and chemical-resistance. Suitable for wiping with alcohol or various types of solvent. Processed with heat cut ends. Compatible with Clean Class 100. Also suitable for use in areas with a high level of cleanliness

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CN9X9

Part Number
CN9X9
Part NumberStandard Unit PriceVolume DiscountShipping Days?Cloth material details (Raw material) Amount Of Content

552.33 €

4 Days Polyester1 Case (75 Sheets X 2 X 10 Bags)

Loading...

  1. 1

Basic information

Product Type Paper waste Shape Sheet Type Dry
Details Type Heat-Cut Processed Side Surface Color White Amount Of Content 1 Case (75 Sheets X 2 X 10 Bags)

This page is Clean Unit, Compatible with Class 100, part number CN9X9.
You can find the detail information about specifications and dimensions on part number CN9X9.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support