• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Spare, A Style Brush S-21

Spare, A Style Brush S-21

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
· Can also be used with handy size brushes.
· Meticulously serves your no-comprise approach to cleaning.
· Hard brush for thorough cleaning of floors and tiling.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

63751

Part Number
63751
Part NumberStandard Unit PriceVolume DiscountShipping Days?Mass
(g)
Amount Of Content

7.15 €

10 Days 1551 pc.

Loading...

  1. 1

Basic information

Product Type Other Vertical(mm) 225 Thickness(mm) 85
Horizontal(mm) 165 JAN Code 4901065637513 Amount Of Content 1 pc.

This page is Spare, A Style Brush S-21, part number 63751.
You can find the detail information about specifications and dimensions on part number 63751.

Additional Products in this Category

Tech Support