• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Micro Sponge Extra Large

Micro Sponge Extra Large

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
· Freely cuttable to suit your purpose.
· Eco-friendly detergent-free cleaner.
· Simply soak in water to remove stubborn stains with ease by rubbing them lightly as though with a pencil eraser.
· Clean off the most recalcitrant dirt using only water.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

130035

Part Number
130035
Part NumberStandard Unit PriceVolume DiscountShipping Days?Material Package Size Amount Of Content

5.49 €

10 Days Melamine Foam143×33×3401 pc.

Loading...

  1. 1

Basic information

Product Type Sponge sponge type Without Abrasive Particles Color White
Dimension L(mm) 138 Dimension W(mm) 32 Dimension H(mm) 300
JAN Code 4901983130035 Amount Of Content 1 pc.

This page is Micro Sponge Extra Large, part number 130035.
You can find the detail information about specifications and dimensions on part number 130035.

Additional Products in this Category

Tech Support