• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Color Craft Tape No.500WC Orange-Yellow Green

Color Craft Tape No.500WC Orange-Yellow Green
Available in 10 colors to help improve the appearance of your packages or making them easier to sort.
[Features]
· Uses a special white craft paper dyed in 10 vibrant colors. Uses an "eco paper" core, making it environmentally friendly.
· A standard craft paper backed tape often used for packaging cardboard boxes. Easy to cut by hand and work with, smooth unsealing.
[Applications]
· Sorting the contents of a package.
· Products which require good presentation.
· Light to medium weight packages.
· For making small packages, delivery packages, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K50WP13
K50WW13
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Color Details Amount Of Content

7.55 €

1 9 Days Red TypePink1 Roll

7.55 €

1 6 Days White TypeWhite1 Roll

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Width(mm) 50 Length(m) 50
Thickness(mm) 0.14 Adhesiveness 3.3N/10mm(337g/10mm) Tensile Strength 60N/10mm(6.12kg/10mm)
Tac Ball No.12 Expanding Power 0.6N/10mm(61.2g/10mm) Holding Force(mm) 0
Features Has a selection of 10 colors to make identification of content easy and to improve the appearance of products. This craft tape has been made in 10 vibrant colors using a special white craft paper. This is a new type of tape that satisfies the demands of an era where the main focus is on the product's image and identity. Application Medium/light packing. For identification of contents. For merchandise that is signified by its appearance. Base Material Thickness(mm) 0.111
Extensibility 8% Amount Of Content 1 Roll

Tech Support