Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
313-3PN |
313D-1PN |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Adhesiveness | JAN Code | Trusco Code | Core diameter | Amount Of Content | |
---|---|---|---|---|---|---|---|---|---|---|
17.82 € | 3 Pieces Per Package | 1 pack | Available | 6 Days | 2.4N/10mm | 4548623630076 | 394-0683 | - | 1 Pack (3 pcs) | |
7.70 € | 24 | Available | 6 Days | 3.92N/10mm | 4548623628646 | 394-0705 | 3 inches (76 mm) | 1 Roll |
Loading...
Product Type | Adhesive Tape | Color | Transparency | Width(mm) | 48 |
---|---|---|---|---|---|
Length(m) | 50 | Thickness(mm) | 0.065 | Color Details | Clear |
Tensile Strength | 51N/10mm | Cutting Method | Cutter Required |
Configure