Scotch® Transparent Packing-Use Tape 313 Series (Medium / Light Item-Use) 3 Rolls【1-3 Pieces Per Package】

Scotch® Transparent Packing-Use Tape 313 Series (Medium / Light Item-Use) 3 Rolls
[Features]
· Can be used for a wide range of everyday applications.
· The tape is transparent, so it does not cover whatever is on the surface. Ideal for packaging with a clean finish.
· Can be overlapped.
[Applications]
Packaging for medium sized items.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
313-3PN
313D-1PN
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Adhesiveness JAN Code Trusco Code Core diameter Amount Of Content

15.00 €

3 Pieces Per Package

1 pack 6 Days 2.4N/10mm4548623630076394-0683-1 Pack (3 pcs)

6.49 €

24 6 Days 3.92N/10mm4548623628646394-07053 inches (76 mm)1 Roll

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Color Transparency Width(mm) 48
Length(m) 50 Thickness(mm) 0.065 Color Details Clear
Tensile Strength 51N/10mm Cutting Method Cutter Required

Tech Support