Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
N730A04 |
N730X01 |
N730X04 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product Type | Color | Width (mm) | Color Details | Tensile Strength | JAN Code | Trusco Code | Mass (g) | Features | Base Materials | Adhesive | Cutting Method | Amount Of Content | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.49 € | 1 | 6 Days | Adhesive Tape | Blue Type | 50 | Blue | 67.4N/10mm | 4901860137478 | 443-8531 | 200 | A very clean type with little glue residue and contamination. | Polyethylene cloth | Acrylic | - | 1 Roll | ||
2.71 € | 1 | 6 Days | - | Green | 25 | Green | 64.7N/10mm | 4901860134859 | 471-1441 | - | - | - | - | Can cut by hand | 1 Roll | ||
6.33 € | 1 | Available |
Same day
Stock | Adhesive Tape | Green | 50 | Green | 64.7N/10mm | - | 287-6612 | 200 | A very clean type with little glue residue and contamination. | Polyethylene cloth | Acrylic | - | 1 Roll |
Loading...
Length(m) | 25 | Thickness(mm) | 0.15 | Adhesiveness | 2.5N/10mm |
---|---|---|---|---|---|
Amount Of Content | 1 Roll |
Configure
Stock
Basic Attributes
Product Type
Color
Width(mm)
Color Details
Tensile Strength
JAN Code
Trusco Code
Amount Of Content
Type
Filter by standard shipping days
Optional Attributes