P-Cut Tape α No.4100

P-Cut Tape α No.4100

Click on this image to zoom in.

Click on this image to zoom in.

  • 4100-B-50X25
  • 4100-LGR-50X25
  • 4100-TM-50X25
A protective polyethylene cloth tape that is easy to cut by hand.
[Features]
· Recipient of the Japan Institute of Design Promotion's "2015 Good Design: Long Life Design Award."
· Great workability, as it can be easily and cleanly cut by hand. Uses a strong backing, which means the tape is less likely to tear when being removed.
· Uses a strong adhesive that leaves virtually no residue on the surface, even after being left for long periods.
· The tape can also be cut lengthwise.
· Thin and flexible, so sticks securely to uneven surfaces.
[Applications]
· For general protective covering, construction and refurbishing.
· For paint protection on bridges.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4100-B-50X25
4100-LGR-50X25
4100-LGR-50X50
4100-TM-50X25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Length
(m)
Adhesiveness Tensile Strength Color Details JAN Code Trusco Code Mass
(g)
Base Material Adhesive Agent Material Core diameter Amount Of Content

4.58 €

1 5 Days Blue Type258.40N/25mm140.0N/25mmBlue-419-6147180Polyethylene (PE) ClothAcrylic-1 Roll

4.58 €

1 5 Days Green258.40N/25mm140.0N/25mmNature green-419-6155180Polyethylene (PE) ClothAcrylic-1 Roll

14.94 €

1 6 Days Green508.4N/25mm140N/25mmLight Green4964833410251433-5121400--3 inches (76 mm)1 Roll

4.58 €

1 5 Days Transparency258.40N/25mm140.0N/25mmTransparency-419-6163180Polyethylene (PE) ClothAcrylic-1 Roll

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Width(mm) 50 Thickness(mm) 0.13
Cutting Method Can cut by hand Amount Of Content 1 Roll

Tech Support