• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

3M Conductive Single-Sided Aluminum Foil Tape, Insulated PET Laminate

[Features]
· Tape surface has insulating properties.
· Provides excellent shielding and flexibility.
[Applications]
· For electromagnetic wave shielding of parts requiring insulation on their surfaces.
· For shielding of electric wire moving parts.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AL-35FR-B5

Part Number
AL-35FR-B5
Part NumberStandard Unit PriceVolume DiscountShipping Days?Specifications Flame Retardant Amount Of Content

8.58 €

5 Days UL standard compliant (file E59505)UL5101 pc.

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Color Gold and silver Width(mm) 182
Length(m) 0.257 Thickness(mm) 0.06 Color Details Silver
Adhesiveness 4.4N/10mm Tensile Strength 61N/10mm JAN Code 4562434370044
Trusco Code 479-9623 Amount Of Content 1 pc.

This page is 3M Conductive Single-Sided Aluminum Foil Tape, Insulated PET Laminate, part number AL-35FR-B5.
You can find the detail information about specifications and dimensions on part number AL-35FR-B5.

Additional Products in this Category

Tech Support