• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Aluminum Tape Adhesive Strength 6 N/10 mm

Aluminum Tape Adhesive Strength 6 N/10 mm

[Features]
· Resistant to humidity, oil and acid, and is supported for use in -50°C to +150°C temperatures.
· Can be used for a wide variety of applications, such as masking, protection, repairs, clasping, closing, etc.
· Strong adhesive strength.
[Applications]
· For repairing or making ducts airtight. For heat insulation and joint sealing of heat insulation material.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

50565-50-25

Part Number
50565-50-25
Part NumberStandard Unit PriceVolume DiscountShipping Days?Operating Temperature Range
(°C)
Amount Of Content

16.83 €

5 Days -50~+1501 Roll

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Color Gold and silver Width(mm) 50
Length(m) 25 Thickness(mm) 0.09 Color Details Silver
Adhesiveness 6N/10mm Tensile Strength 35N/10mm Total Thickness(mm) 0.09
JAN Code 4042448073594 Trusco Code 494-5506 Amount Of Content 1 Roll

This page is Aluminum Tape Adhesive Strength 6 N/10 mm, part number 50565-50-25.
You can find the detail information about specifications and dimensions on part number 50565-50-25.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support