Ultra Durable White Film Biba Film (Matte White Type) (Part Numbers)

Ultra Durable White Film Biba Film (Matte White Type)

[Features]
· This product can also be used as a whiteboard or projector screen.
· Easy to work with thanks to the use of backside adhesive that is strong and supports repeated application, with minimal adhesive residue.
· This film features an extremely high level of durability, including chemical resistance, scratch resistance, bacterial resistance and weather resistance.
[Applications]
· Can be used as a substitute for whiteboards and screens.
· For surface protection of indoor flooring and walls, and furniture, such as desks, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TN100WL3
TN100WL5
TN100WS3
TN100WS5
Part NumberStandard Unit PriceVolume DiscountShipping Days?Width
(mm)
Length
(m)
JAN Code Trusco Code Mass
(g)
Amount Of Content

168.87 €

5 Days 100034589980121296758-31689421 pc.

264.98 €

5 Days 100054589980121302758-317615701 pc.

96.47 €

5 Days 50034589980121258758-31844711 pc.

143.12 €

6 Days 50054589980121265758-31927851 pc.

Loading...

  1. 1

Basic information

Product Type Film Color White Type Thickness(mm) 0.29
Details Type Matte White Adhesiveness 17.9N/25mm Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support