Non-Slip Tape, Roll Type

Non-Slip Tape, Roll Type
[Features]
· Simple construction, reliably prevents slipping and improves safety. Stable non-slip effect even where water and oil are present, fits well even on uneven surfaces, and can be used immediately after adhesion due to its excellent adhesive strength. (UV-resistant product)
[Applications]
· For outdoor use. (All places where people walk with non-bare feet)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NSP1030-BK
NSP-1005-GY
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(m)
Color Details JAN Code Trusco Code Amount Of Content

32.80 €

5 9 Days 3Black4954425110164337-08441 Roll

51.98 €

5 6 Days 5Gray4954425114124001-14871 Roll

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Color Black Width(mm) 100
Thickness(mm) 0.8 Adhesiveness 20N/25mm Tensile Strength 147N/25mm
Cutting Method Cutter Required Amount Of Content 1 Roll

Tech Support