Caster Base Set with Depth of 750 mm for Medium Capacity Boltless Shelf Model TUG

Caster Base Set with Depth of 750 mm for Medium Capacity Boltless Shelf Model TUG

[Features]
· Caster and handle are a set.
· VOC (volatile organic compounds) supporting paint.
[Applications]
· As a mobile shelf.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TUG-CB3J
TUG-CB4J
TUG-CB5J
TUG-CB6J
Part NumberStandard Unit PriceVolume DiscountShipping Days?Frontage
(mm)
Trusco Code

-

35 Days 966756-0478

-

35 Days 1266756-0516

-

35 Days 1566756-0559

-

35 Days 1866756-0591

Loading...

  1. 1

Basic information

Depth(mm) 784 Height(mm) 180.2 Product Type Heavy duty type (500 kg up)
Other Option Color Oyster White

Additional Products in this Category

Tech Support