Erecta® Perforated Solid Shelf (SUS304/Perforated Type)

Erecta® Perforated Solid Shelf (SUS304/Perforated Type)

[Features]
· Shelf panels feature excellent air permeability.
· Excellent rust and chemical resistance, making it ideal for use in clean environments, such as semiconductor factories where sanitation control is important.
· All four sides feature a bending gusseted structure that is resistant to warpage and distortion.
[Applications]
· Clean rooms such as those in semiconductor factories and medicine factories, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MSS910PS・PS1390-4

Part Number
MSS910PS・PS1390-4
Part NumberStandard Unit PriceVolume DiscountShipping Days?Maximum Load
(kg/unit)
Shelf Board Adjustment Pitch
(mm)

-

10 Days 500 kg/Unit25.4mm

Loading...

  1. 1

Basic information

Material Stainless Steel Frontage(mm) 910 Depth(mm) 460
Height(mm) 1384 Number of Top/Bottom Shelf Levels(Level) 4 Product Type Lightweight Type (Up to 200 kg)
Uniform Load Capacity(kg/grade) 180 kg/Level Effective Frontage(mm) 848 Post Diameter(mm) φ25.4mm
Trusco Code 770-6928

This page is Erecta® Perforated Solid Shelf (SUS304/Perforated Type), part number MSS910PS・PS1390-4.
You can find the detail information about specifications and dimensions on part number MSS910PS・PS1390-4.

Additional Products in this Category

Tech Support