NB Rubber Mat

NB Rubber Mat

Product Details:

Manufacturer part number: 4011810

Brand: MIZUSHIMA

Price: 5.56

Delivery time: 6 Days


Technical Data:

Amount Of Content: 1 pc.


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4011810

Part Number
4011810
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Amount Of Content

5.56 €

1 6 Days 1 pc.

Loading...

  1. 1

Basic information

Product Type Fatigue-Reducing Mat Shape Sheet Type Other Option
Color Brick Width(mm) 57 Length(m) 0.066
Thickness(mm) 18 JAN Code 4964079031548 Trusco Code 760-9001
Amount Of Content 1 pc.

Tech Support