Manufacturer part number: WTS-303-WH
Brand: IRISOHYAMA
Price: 84.81 €
Delivery time: 7 Days
Amount Of Content: 1 pc.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WTS-303-WH
Width (mm) | 251 to 350 | Height (mm) | 301 or More | Details Type | 3 tier type |
---|---|---|---|---|---|
Width x Depth x Height(mm) | 324×410×623 | Load Resistance(kg) | Top Panel: 10 | JAN Code | 4905009997435 |
Trusco Code | 498-6504 | Mass(kg) | 3.8 | Drawer internal dimensions (width x depth x height)(mm) | 253×355×173 |
Top Panel Color | White | Features | 4 dress shirts or 2 sweaters or 2 bath towels | Amount Of Content | 1 pc. |
This page is Chest - Wood Top Chest (White), part number WTS-303-WH.
You can find the detail information about specifications and dimensions on part number WTS-303-WH.