Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
CX-1-OW |
CX-3F-OW |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Effective inside dimensions (frontage x depth x height) (mm) | Width x Depth x Height (mm) | Maximum Load (kg/unit) | Number of Steps | JAN Code | Trusco Code | Mass (g) | Uniform Load Capacity (kg/stage) | Amount Of Content | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
49.14 € | 5 | 9 Days | 390×275×276 | 415×290×305 | 30 | 1 | 4905009994229 | 485-5311 | 3900 | - | 1 pc. | ||
117.34 € | 5 | 9 Days | 390×275×320 | 415×290×1015 | 80 | 3 | 4905009994571 | 485-5388 | 10010 | 30 | 1 pc. |
Loading...
Color | Off-White | Specifications | Assembly type | Amount Of Content | 1 pc. |
---|
Configure
Basic Attributes
Effective inside dimensions (frontage x depth x height)(mm)
Width x Depth x Height(mm)
Maximum Load(kg/unit)
Number of Steps
JAN Code
Trusco Code
Amount Of Content
Type
Filter by standard shipping days
Optional Attributes